Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 60/1 L WR 56C 1.500
Part #:0230-07512
Catalog #:266 60/1 L WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Ratio: | 60:1 |
| Input HP: | 1.03 | Series Code: | 260PCX |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Model Code: | 266 | Gear Type: | Worm |
| Output RPM: | 29.2 | Style: | L |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 2.63 |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1493 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

