Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 80/1 L WR 56C 1.500
Part #:0230-07513
Catalog #:266 80/1 L WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input HP: | 0.67 |
| Ratio: | 80:1 | Output Diameter (in): | 1.500 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Style: | L | Service Factor: | 1 |
| Model Code: | 266 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1212 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

