Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 100/1 L WR 56C 1.500
Part #:0230-07514
Catalog #:266 100/1 L WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 17.5 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 100:1 |
| Style: | L | Input Diameter (in): | 0.625 in |
| Series Code: | 260PCX | Frame Size: | 56C |
| Output Diameter (in): | 1.500 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Model Code: | 266 |
| Input HP: | 0.45 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 945 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

