Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 5/1 L WR 143TC 1.000
Part #:0230-07515
Catalog #:266 5/1 L WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Style: | L |
| Model Code: | 266 | Output Diameter (in): | 1.000 in |
| Frame Size: | 140TC | Series Code: | 260PCX |
| Input HP: | 7.35 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 350 | Center Distance (in): | 2.63 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1147 in/lbs |
General Specifications
| UPC: | 662961816443 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

