Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 20/1 L WR 143TC 1.188
Part #:0230-07531
Catalog #:266 20/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input HP: | 2.83 | Gear Type: | Worm |
| Frame Size: | 140TC | Style: | L |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 266 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Product Type: | RIGHT ANGLE |
| Series Code: | 260PCX | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 1640 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

