Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 50/1 L WR 143TC 1.188
Part #:0230-07535
Catalog #:266 50/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input HP: | 1.27 |
| Model Code: | 266 | Series Code: | 260PCX |
| Output RPM: | 35 | Frame Size: | 140TC |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.188 in | Style: | L |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 50:1 |
| Center Distance (in): | 2.63 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1583 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

