Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 60/1 L WR 143TC 1.188
Part #:0230-07536
Catalog #:266 60/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1.03 |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Style: | L | Output RPM: | 29.2 |
| Gear Type: | Worm | Model Code: | 266 |
| Series Code: | 260PCX | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1493 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

