Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 15/1 L WR 143TC 1.250
Part #:0230-07542
Catalog #:266 15/1 L WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Series Code: | 260PCX |
| Style: | L | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Frame Size: | 140TC |
| Model Code: | 266 | Output RPM: | 117 |
| Product Type: | RIGHT ANGLE | Ratio: | 15:1 |
| Output Diameter (in): | 1.250 in | Input HP: | 3.49 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Motor Frame Size: | 140TC | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 15:1 | Mounting Style: | L |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1570 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961816252 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

