Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 50/1 L WR 143TC 1.250
Part #:0230-07547
Catalog #:266 50/1 L WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Style: | L |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 260PCX |
| Ratio: | 50:1 | Input HP: | 1.27 |
| Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Model Code: | 266 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 1583 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961816382 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

