Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 80/1 L WR 143TC 1.250
Part #:0230-07549
Catalog #:266 80/1 L WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 266 | Input HP: | 0.67 |
| Product Type: | RIGHT ANGLE | Series Code: | 260PCX |
| Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Style: | L | Ratio: | 80:1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1212 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

