Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 10/1 L WR 143TC 1.438
Part #:0230-07553
Catalog #:266 10/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5 | Frame Size: | 140TC |
| Style: | L | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 266 |
| Gear Type: | Worm | Series Code: | 260PCX |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662961816405 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

