Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 20/1 L WR 143TC 1.438
Part #:0230-07555
Catalog #:266 20/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Gear Type: | Worm |
| Series Code: | 260PCX | Output RPM: | 87.5 |
| Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.83 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Model Code: | 266 |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 20:1 | Mounting Style: | L |
| Center Distance (in): | 2.63 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| UPC: | 662798964515 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

