Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 25/1 L WR 143TC 1.438
Part #:0230-07556
Catalog #:266 25/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Model Code: | 266 |
| Series Code: | 260PCX | Input HP: | 2.31 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Ratio: | 25:1 |
| Style: | L | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1640 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961816160 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

