Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 15/1 L WR 143TC 1.500
Part #:0230-07566
Catalog #:266 15/1 L WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Output RPM: | 117 | Model Code: | 266 |
| Product Type: | RIGHT ANGLE | Series Code: | 260PCX |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Input HP: | 3.49 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 1570 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

