Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 10/1 L WR 182TC 1.000
Part #:0230-07577
Catalog #:266 10/1 L WR 182TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Input HP: | 5 | Series Code: | 260PCX |
| Style: | L | Ratio: | 10:1 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Model Code: | 266 | Frame Size: | 180TC |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Center Distance (in): | 2.63 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662961816825 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

