Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 40/1 L WR 182TC 1.000
Part #:0230-07582
Catalog #:266 40/1 L WR 182TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Frame Size: | 180TC |
| Model Code: | 266 | Input HP: | 1.58 |
| Style: | L | Output RPM: | 43.8 |
| Input Diameter (in): | 1.125 in | Ratio: | 40:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Ratio Range: | 40:1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1642 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

