Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 80/1 L WR 182TC 1.000
Part #:0230-07585
Catalog #:266 80/1 L WR 182TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 21.9 | Style: | L |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Ratio: | 80:1 | Model Code: | 266 |
| Series Code: | 260PCX | Service Factor: | 1 |
| Input HP: | 0.67 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1212 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

