Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 40/1 R WR 56C 1.000
Part #:0230-07642
Catalog #:266 40/1 R WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 1.58 |
| Ratio: | 40:1 | Service Factor: | 1.0 |
| Output Diameter (in): | 1.000 in | Output RPM: | 43.8 |
| Frame Size: | 56C | Series Code: | 260PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Model Code: | 266 | Style: | R |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Mounting Style: | R |
| Ratio Range: | 40:1 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1642 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961816986 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

