Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 25/1 R WR 56C 1.250
Part #:0230-07664
Catalog #:266 25/1 R WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 260PCX |
| Ratio: | 25:1 | Input Diameter (in): | 0.625 in |
| Style: | R | Frame Size: | 56C |
| Input HP: | 2.31 | Model Code: | 266 |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Diameter (in): | 1.250 in | Ratio Range: | 25:1 |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | R | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1640 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817105 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

