Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 10/1 R WR 56C 1.438
Part #:0230-07673
Catalog #:266 10/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 175 |
| Ratio: | 10:1 | Model Code: | 266 |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Style: | R | Input HP: | 5 |
| Series Code: | 260PCX | Ratio Range: | 10:1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1485 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817129 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

