Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 15/1 R WR 56C 1.438
Part #:0230-07674
Catalog #:266 15/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output RPM: | 117 |
| Input Diameter (in): | 0.625 in | Model Code: | 266 |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Input HP: | 3.49 | Ratio: | 15:1 |
| Series Code: | 260PCX | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.63 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1570 in/lbs |
General Specifications
| UPC: | 662961817136 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

