Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 20/1 R WR 56C 1.438
Part #:0230-07675
Catalog #:266 20/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 87.5 | Model Code: | 266 |
| Frame Size: | 56C | Input HP: | 2.83 |
| Ratio: | 20:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Gear Type: | Worm |
| Style: | R | Input Diameter (in): | 0.625 in |
| Series Code: | 260PCX | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

