Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 60/1 R WR 56C 1.438
Part #:0230-07680
Catalog #:266 60/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 266 | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Style: | R |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Service Factor: | 1 | Input HP: | 1.03 |
| Frame Size: | 56C | Gear Type: | Worm |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 1493 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817617 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

