Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 100/1 R WR 56C 1.438
Part #:0230-07682
Catalog #:266 100/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 100:1 | Model Code: | 266 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Input HP: | 0.45 |
| Style: | R | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 945 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

