Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 15/1 R WR 143TC 1.000
Part #:0230-07698
Catalog #:266 15/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Output Diameter (in): | 1.000 in |
| Frame Size: | 140TC | Model Code: | 266 |
| Gear Type: | Worm | Output RPM: | 117 |
| Style: | R | Input HP: | 3.49 |
| Ratio: | 15:1 | Center Distance (in): | 2.63 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1570 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

