Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 20/1 R WR 143TC 1.000
Part #:0230-07699
Catalog #:266 20/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 266 | Frame Size: | 140TC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input HP: | 2.83 | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 87.5 |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Ratio: | 20:1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961817525 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

