Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 25/1 R WR 143TC 1.000
Part #:0230-07700
Catalog #:266 25/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Ratio: | 25:1 |
| Input HP: | 2.31 | Frame Size: | 140TC |
| Style: | R | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output RPM: | 70 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 266 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

