Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 40/1 R WR 143TC 1.000
Part #:0230-07702
Catalog #:266 40/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 43.8 |
| Model Code: | 266 | Input HP: | 1.58 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.000 in |
| Ratio: | 40:1 | Style: | R |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1642 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817532 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

