Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 50/1 R WR 143TC 1.000
Part #:0230-07703
Catalog #:266 50/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 260PCX |
| Service Factor: | 1 | Input HP: | 1.27 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Style: | R | Output RPM: | 35 |
| Output Diameter (in): | 1.000 in | Model Code: | 266 |
| Ratio: | 50:1 | Frame Size: | 140TC |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 2.63 |
| Motor Frame Size: | 140TC | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1583 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

