Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 60/1 R WR 143TC 1.000
Part #:0230-07704
Catalog #:266 60/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Input HP: | 1.03 |
| Output Diameter (in): | 1.000 in | Style: | R |
| Model Code: | 266 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1493 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

