Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 80/1 R WR 143TC 1.000
Part #:0230-07705
Catalog #:266 80/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 266 |
| Series Code: | 260PCX | Style: | R |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 21.9 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Input HP: | 0.67 | Ratio: | 80:1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1212 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

