Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 100/1 R WR 143TC 1.000
Part #:0230-07706
Catalog #:266 100/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Service Factor: | 1 |
| Model Code: | 266 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 100:1 | Product Type: | RIGHT ANGLE |
| Series Code: | 260PCX | Style: | R |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP: | 0.45 | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 945 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

