Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 7.5/1 R WR 143TC 1.188
Part #:0230-07708
Catalog #:266 7.5/1 R WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Frame Size: | 140TC |
| Input HP: | 5.73 | Output Diameter (in): | 1.188 in |
| Output RPM: | 233 | Model Code: | 266 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | 260PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1327 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

