Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 100/1 R WR 143TC 1.188
Part #:0230-07718
Catalog #:266 100/1 R WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Model Code: | 266 | Style: | R |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.45 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 945 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

