Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 5/1 R WR 143TC 1.250
Part #:0230-07719
Catalog #:266 5/1 R WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Output RPM: | 350 |
| Gear Type: | Worm | Style: | R |
| Input HP: | 7.35 | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 140TC |
| Ratio: | 5:1 | Model Code: | 266 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Mounting Style: | R |
| Ratio Range: | 5:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1147 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798966151 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

