Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 30/1 R WR 143TC 1.250
Part #:0230-07725
Catalog #:266 30/1 R WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Product Type: | RIGHT ANGLE |
| Frame Size: | 140TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Style: | R | Service Factor: | 1.0 |
| Model Code: | 266 | Series Code: | 260PCX |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Input HP: | 2 | Mounting Style: | R |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662961817440 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

