Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 15/1 R WR 182TC 1.188
Part #:0230-07770
Catalog #:266 15/1 R WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Frame Size: | 180TC |
| Model Code: | 266 | Ratio: | 15:1 |
| Style: | R | Product Type: | RIGHT ANGLE |
| Series Code: | 260PCX | Output RPM: | 117 |
| Input Diameter (in): | 1.125 in | Input HP: | 3.49 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1570 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

