Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264L 50/1 A WR 56C
Part #:0230-08039
Catalog #:264L 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 264L | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.27 | Series Code: | 260LPCX |
| Style: | A | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 50:1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 35 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1730 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

