Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264L 30/1 B WR 56C
Part #:0230-08073
Catalog #:264L 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Output Diameter (in): | 1.125 in |
| Model Code: | 264L | Series Code: | 260LPCX |
| Style: | B | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Frame Size: | 56C |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input HP: | 2 | Input Diameter (in): | 0.625 in |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1785 in/lbs |
General Specifications
| UPC: | 662961002716 | Weight: | 41.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

