Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264L 60/1 B WR 56C
Part #:0230-08076
Catalog #:264L 60/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260LPCX | Input HP: | 1.03 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Model Code: | 264L | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Style: | B |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Center Distance (in): | 2.63 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1632 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

