Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265L 30/1 A WR 56C 1.000
Part #:0230-08145
Catalog #:265L 30/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Input HP: | 2 |
| Product Type: | RIGHT ANGLE | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Series Code: | 260LPCX |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Frame Size: | 56C | Output RPM: | 58.3 |
| Model Code: | 265L | Style: | A |
| Gear Type: | Worm | Mounting Style: | A |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1785 in/lbs |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

