Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266L 20/1 L WR 143TC 1.250
Part #:0230-08407
Catalog #:266L 20/1 L WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Model Code: | 266L | Ratio: | 20:1 |
| Gear Type: | Worm | Style: | L |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Output RPM: | 87.5 | Product Type: | RIGHT ANGLE |
| Input HP: | 2.83 | Series Code: | 260LPCX |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1792 in/lbs |
General Specifications
| Weight: | 46.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

