Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 301 20/1 A WR
Part #:0230-08705
Catalog #:301 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 300PCX | Product Type: | RIGHT ANGLE |
| Input HP: | 3.92 | Style: | A |
| Output RPM: | 87.5 | Output Diameter (in): | 1.250 in |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Model Code: | 301 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2277 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 57.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

