Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 301 30/1 A WR
Part #:0230-08707
Catalog #:301 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 301 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Style: | A | Output RPM: | 58.3 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Input HP: | 3 | Service Factor: | 1 |
| Ratio: | 30:1 | Series Code: | 300PCX |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2484 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817174 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

