Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 301 50/1 B WR
Part #:0230-08721
Catalog #:301 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Series Code: | 300PCX |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Input HP: | 1.92 | Model Code: | 301 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Style: | B | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | Shaft | Center Distance (in): | 3 |
| Ratio Range: | 50:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2389 in/lbs |
General Specifications
| UPC: | 662961817334 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

