Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 301 60/1 C WR
Part #:0230-08734
Catalog #:301 60/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.59 | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Product Type: | RIGHT ANGLE |
| Style: | C | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Ratio: | 60:1 |
| Series Code: | 300PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Model Code: | 301 |
| Center Distance (in): | 3 | Input Style: | Shaft |
| Ratio Range: | 60:1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2269 in/lbs |
General Specifications
| UPC: | 662961817372 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

