Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 7.5/1 A WR 56C
Part #:0230-09266
Catalog #:304 7.5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 300PCX | Frame Size: | 56C |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 304 | Product Type: | RIGHT ANGLE |
| Ratio: | 7.5:1 | Input HP: | 6.33 |
| Output RPM: | 233 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1471 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

