Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 15/1 A WR 56C
Part #:0230-09268
Catalog #:304 15/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 300PCX | Gear Type: | Worm |
| Model Code: | 304 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Input HP: | 4.64 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Style: | A |
| Input Diameter (in): | 0.625 in | Output RPM: | 117 |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2074 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

