Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 25/1 A WR 56C
Part #:0230-09270
Catalog #:304 25/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Ratio: | 25:1 | Output Diameter (in): | 1.250 in |
| Style: | A | Product Type: | RIGHT ANGLE |
| Output RPM: | 70 | Gear Type: | Worm |
| Input HP: | 3.37 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Model Code: | 304 |
| Series Code: | 300PCX | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2385 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961775474 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

