Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 30/1 A WR 56C
Part #:0230-09271
Catalog #:304 30/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Series Code: | 300PCX |
| Input Diameter (in): | 0.625 in | Output RPM: | 58.3 |
| Gear Type: | Worm | Style: | A |
| Model Code: | 304 | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input HP: | 3 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Output Shaft Orientation: | LR |
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2484 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

